HD64338532XXXHV Packaging Info
Active
Title |
Information |
Product Number: |
HD64338532XXXHV |
Pkg. Name: | PRQP0080JB-A |
Pkg. Previous Code: | FP-80AV |
JEITA Standard: | P-QFP80-14x14-0.65 |
Pkg. Code: |
pkg_783 |
Lead Count: |
80 |
Length: |
14 mm |
Width: |
14 mm |
listMore Package Details