HD64338533XXXWWV Packaging Info
Active
Title |
Information |
Product Number: |
HD64338533XXXWWV |
Pkg. Name: | PTQP0080KC-A |
Pkg. Previous Code: | TFP-80CV |
JEITA Standard: | P-TFQFP80-12x12-0.50 |
Pkg. Code: |
pkg_739 |
Lead Count: |
80 |
Length: |
12 mm |
Width: |
12 mm |
listMore Package Details