HD64338702XXXFT Packaging Info
Active
Title |
Information |
Product Number: |
HD64338702XXXFT |
Pkg. Name: | PVQN0064LB-A |
Pkg. Previous Code: | TNP-64B |
JEITA Standard: | P-VQFN64-8x8-0.40 |
Pkg. Code: |
pkg_1108 |
Lead Count: |
64 |
Length: |
8 mm |
Width: |
8 mm |
listMore Package Details