Title Information
Product Number: HD64F2282F20JV
Pkg. Name:PRQP0100JE-B
Pkg. Previous Code:FP-100AV
JEITA Standard:P-QFP100-14x20-0.65
Pkg. Code: pkg_775
Lead Count: 100
Length: 20 mm
Width: 14 mm
Title Information

More Package Details