HD6437148RXXXFW Packaging Info
Active
Title |
Information |
Product Number: |
HD6437148RXXXFW |
Pkg. Name: | PRQP0080JD-A |
Pkg. Previous Code: | FP-80Q |
JEITA Standard: | P-QFP80-14x14-0.65 |
Pkg. Code: |
pkg_75 |
Lead Count: |
80 |
Length: |
14 mm |
Width: |
14 mm |
listMore Package Details