UPD78F1145AGK(A)-GAJ-AX Packaging Info
Active
Title |
Information |
Product Number: |
UPD78F1145AGK(A)-GAJ-AX |
Pkg. Name: | PLQP0064JA-C |
Pkg. Previous Code: | P64GK-65-GAJ-2 |
JEITA Standard: | P-LQFP64-12x12-0.65 |
Pkg. Code: |
pkg_3024 |
Lead Count: |
64 |
Length: |
12 mm |
Width: |
12 mm |
listMore Package Details