UPD78F1152AGC(A)-GAD-AX Packaging Info
Active
Title |
Information |
Product Number: |
UPD78F1152AGC(A)-GAD-AX |
Pkg. Name: | PLQP0080JB-C |
Pkg. Previous Code: | P80GC-65-GAD-2 |
JEITA Standard: | P-LQFP80-14x14-0.65 |
Pkg. Code: |
pkg_3029 |
Lead Count: |
80 |
Length: |
14 mm |
Width: |
14 mm |
listMore Package Details