UPD78F1163AGC(A)-UEU-AX Packaging Info
Active
Title |
Information |
Product Number: |
UPD78F1163AGC(A)-UEU-AX |
Pkg. Name: | PLQP0100KI-C |
Pkg. Previous Code: | P100GC-50-UEU-3 |
JEITA Standard: | P-LFQFP100-14x14-0.50 |
Pkg. Code: |
pkg_2980 |
Lead Count: |
100 |
Length: |
14 mm |
Width: |
14 mm |
listMore Package Details