UPD78F1163GF-GAS-AX Packaging Info
Active
Title |
Information |
Product Number: |
UPD78F1163GF-GAS-AX |
Pkg. Name: | PLQP0100JD-A |
Pkg. Previous Code: | P100GF-65-GAS-2 |
JEITA Standard: | P-LQFP100-14x20-0.65 |
Pkg. Code: |
pkg_2983 |
Lead Count: |
100 |
Length: |
20 mm |
Width: |
14 mm |
listMore Package Details