UPD78F1165AGF(A)-GAS-AX Packaging Info

Active

Title Information
Product Number: UPD78F1165AGF(A)-GAS-AX
Pkg. Name:PLQP0100JD-A
Pkg. Previous Code:P100GF-65-GAS-2
JEITA Standard:P-LQFP100-14x20-0.65
Pkg. Code: pkg_2983
Lead Count: 100
Length: 20 mm
Width: 14 mm
Title Information

More Package Details