UPD78F1177AGF(A)-GAT-AX Packaging Info
Active
Title |
Information |
Product Number: |
UPD78F1177AGF(A)-GAT-AX |
Pkg. Name: | PLQP0128KE-A |
Pkg. Previous Code: | P128GF-50-GAT-2 |
JEITA Standard: | P-LFQFP128-14x20-0.50 |
Pkg. Code: |
pkg_2984 |
Lead Count: |
128 |
Length: |
20 mm |
Width: |
14 mm |
listMore Package Details