UPD78F1177GF-GAT-AX Packaging Info

Active

Title Information
Product Number: UPD78F1177GF-GAT-AX
Pkg. Name:PLQP0128KE-A
Pkg. Previous Code:P128GF-50-GAT-2
JEITA Standard:P-LFQFP128-14x20-0.50
Pkg. Code: pkg_2984
Lead Count: 128
Length: 20 mm
Width: 14 mm
Title Information

More Package Details