UPD78F0888AGBA2-GAH-G Packaging Info

Active

Title Information
Product Number: UPD78F0888AGBA2-GAH-G
Pkg. Code: PLQP0064KF-B
Lead Count: 64
Length: 10 mm
Width: 10 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details