UPD78F1025F1-AN9-AX Packaging Info
Active
Title |
Information |
Product Number: |
UPD78F1025F1-AN9-AX |
Pkg. Name: | PLBG0064KA-A |
Pkg. Previous Code: | P64F1-50-AN9-1 |
JEITA Standard: | P-LFBGA64-5x5-0.50 |
Pkg. Code: |
pkg_7980 |
Lead Count: |
64 |
Length: |
5 mm |
Width: |
5 mm |
listMore Package Details