UPD78F0593FC-AA4-A Packaging Info
Obsolete
Title |
Information |
Product Number: |
UPD78F0593FC-AA4-A |
Pkg. Name: | PWLG0036KA-A |
Pkg. Previous Code: | P36FC-50-AA4-2 |
JEITA Standard: | P-WFLGA36-4x4-0.50 |
Pkg. Code: |
pkg_2964 |
Lead Count: |
36 |
Length: |
4 mm |
Width: |
4 mm |
Pb (Lead) Free: |
Yes |
listMore Package Details