UPD78F9136BMC(A1)-5A4-A Packaging Info

Obsolete

Title Information
Product Number: UPD78F9136BMC(A1)-5A4-A
Pkg. Code: PLSP0030JB-B
Lead Count: 30
Length: 9.85 mm
Width: 6.1 mm
Pb (Lead) Free: Yes
Title Information

More Package Details