Title Information
Product Number: UPD789850MC-5A4-A
Pkg. Name:PLSP0030JB-B
Pkg. Previous Code:S30MC-65-5A4-3
JEITA Standard:P-LSSOP30-0300-0.65
Pkg. Code: pkg_3295
Lead Count: 30
Length: 9.85 mm
Width: 6.1 mm
Title Information

More Package Details