R5F112GDANA Packaging Info
Obsolete
Title |
Information |
Product Number: |
R5F112GDANA |
Pkg. Name: | PWQN0048KB-A |
Pkg. Previous Code: | P48K8-50-5B4-7(RL78) |
JEITA Standard: | P-HWQFN48-7x7-0.50 |
Pkg. Code: |
pkg_11850 |
Lead Count: |
48 |
Length: |
7 mm |
Width: |
7 mm |
Title |
Information |
Pkg. Type: |
HWQFN |
listMore Package Details