Title Information
Product Number: UPD70F4015M1GJA9-GAE-G
Pkg. Name:PLQP0144KD-A
Pkg. Previous Code:P144GJ-50-GAE-4
JEITA Standard:P-LFQFP144-20x20-0.50
Pkg. Code: pkg_2988
Lead Count: 144
Length: 20 mm
Width: 20 mm
Title Information

More Package Details