UPD78F1031AGA-GAM-AX Packaging Info
Active
Title |
Information |
Product Number: |
UPD78F1031AGA-GAM-AX |
Pkg. Name: | PLQP0048KF-B |
Pkg. Previous Code: | P48GA-50-GAM-2 |
JEITA Standard: | P-LFQFP48-7x7-0.50 |
Pkg. Code: |
pkg_3003 |
Lead Count: |
48 |
Length: |
7 mm |
Width: |
7 mm |
listMore Package Details