UPD78F1039AGB-GAH-AX Packaging Info
Active
Title |
Information |
Product Number: |
UPD78F1039AGB-GAH-AX |
Pkg. Name: | PLQP0064KF-B |
Pkg. Previous Code: | P64GB-50-GAH-2 |
JEITA Standard: | P-LFQFP64-10x10-0.50 |
Pkg. Code: |
pkg_3012 |
Lead Count: |
64 |
Length: |
10 mm |
Width: |
10 mm |
listMore Package Details