UPD78F1044AGK-GAK-AX Packaging Info
Active
Title |
Information |
Product Number: |
UPD78F1044AGK-GAK-AX |
Pkg. Name: | PLQP0080KE-B |
Pkg. Previous Code: | P80GK-50-GAK-2 |
JEITA Standard: | P-LFQFP80-12x12-0.50 |
Pkg. Code: |
pkg_3035 |
Lead Count: |
80 |
Length: |
12 mm |
Width: |
12 mm |
listMore Package Details