UPD70F4155GCA2-UEU-AX Packaging Info

Active

Title Information
Product Number: UPD70F4155GCA2-UEU-AX
Pkg. Code: PLQP0100KI-C
Lead Count: 100
Length: 14 mm
Width: 14 mm
Pb (Lead) Free: Yes
Title Information

More Package Details