UPD70F3583GJA2-GAE-AX Packaging Info

Not Recommended for New Designs

Title Information
Product Number: UPD70F3583GJA2-GAE-AX
Pkg. Code: PLQP0144KD-A
Lead Count: 144
Length: 20 mm
Width: 20 mm
Pb (Lead) Free: Yes
Title Information

More Package Details