UPD70F3570GBA1-GAH-AX Packaging Info

Not Recommended for New Designs

Title Information
Product Number: UPD70F3570GBA1-GAH-AX
Pkg. Code: PLQP0064KF-B
Lead Count: 64
Length: 10 mm
Width: 10 mm
Pb (Lead) Free: Yes
Title Information

More Package Details