UPD70F3571GBA-GAH-AX Packaging Info
Not Recommended for New Designs
Title |
Information |
Product Number: |
UPD70F3571GBA-GAH-AX |
Pkg. Code: |
PLQP0064KF-B |
Lead Count: |
64 |
Length: |
10 mm |
Width: |
10 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Moisture Sensitivity Level (MSL): |
3 |
listMore Package Details