UPD70F3573GKA1-GAK-AX Packaging Info

Not Recommended for New Designs

Title Information
Product Number: UPD70F3573GKA1-GAK-AX
Pkg. Code: PLQP0080KE-B
Lead Count: 80
Length: 12 mm
Width: 12 mm
Pb (Lead) Free: Yes
Title Information

More Package Details