UPD70F3522GJA9-GAE-G Packaging Info

Obsolete

Title Information
Product Number: UPD70F3522GJA9-GAE-G
Pkg. Code: PLQP0144KD-A
Lead Count: 144
Length: 20 mm
Width: 20 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details