Title Information
Product Number: UPD70F3529GMA9-GBK-G
Pkg. Code: PLQP0176KF-A
Lead Count: 176
Length: 24 mm
Width: 24 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details