Title Information
Product Number: UPD70F3537F1A9-MNM-A
Pkg. Code: PRBG0408FA-A
Lead Count: 408
Length: 27 mm
Width: 27 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details