R5F35L33JFF Packaging Info

Obsolete

Title Information
Product Number: R5F35L33JFF
Pkg. Code: PLQP0064KB-A
Lead Count: 64
Length: 10 mm
Width: 10 mm
Pb (Lead) Free: No
Title Information

More Package Details