Title Information
Product Number: R5F3573EKFF
Pkg. Code: PLQP0064KB-A
Lead Count: 64
Length: 10 mm
Width: 10 mm
Pb (Lead) Free: -1
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details