R5F21133DFP Packaging Info

Obsolete

Title Information
Product Number: R5F21133DFP
Pkg. Code: PLQP0032GB-A
Lead Count: 32
Length: 7 mm
Width: 7 mm
Pb (Lead) Free: No
Title Information

More Package Details