R7F701371EABG Packaging Info
Active
Title |
Information |
Product Number: |
R7F701371EABG |
Pkg. Name: | PRBG0292GC-A |
Pkg. Previous Code: | T292F1-80-GNP |
JEITA Standard: | P-FBGA292-17x17-0.80 |
Pkg. Code: |
pkg_11517 |
Lead Count: |
292 |
Length: |
17 mm |
Width: |
17 mm |
Title |
Information |
Pkg. Type: |
BGA292 |
listMore Package Details