R7F701396AEABG Packaging Info

Active

Title Information
Product Number: R7F701396AEABG
Pkg. Code: pkg_11903
Lead Count: 156
Length: 10 mm
Width: 10 mm
Title Information
Pkg. Type: BGA156

More Package Details