R7F701441EABG Packaging Info
Active
Title |
Information |
Product Number: |
R7F701441EABG |
Pkg. Name: | PRBG0272FA-A |
Pkg. Previous Code: | BP-272V |
JEITA Standard: | P-BGA272-21x21-1.00 |
Pkg. Code: |
pkg_6786 |
Lead Count: |
272 |
Length: |
21 mm |
Width: |
21 mm |
Title |
Information |
Pkg. Type: |
BGA272 |
listMore Package Details