Title Information
Product Number: R5F21326HJSP
Pkg. Name:PLSP0020JB-A
Pkg. Previous Code:20P2F-A
JEITA Standard:P-LSSOP20-4.4x6.5-0.65
Pkg. Code: pkg_447
Lead Count: 20
Length: 6.5 mm
Width: 4.4 mm
Title Information

More Package Details