R5F36S1EDFB Packaging Info
Active
Title |
Information |
Product Number: |
R5F36S1EDFB |
Pkg. Name: | PTQP0100KE-E |
Pkg. Previous Code: | 100PFW-E |
JEITA Standard: | P-HTFQFP100-14x14-0.50 |
Pkg. Code: |
pkg_6816 |
Lead Count: |
100 |
Length: |
14 mm |
Width: |
14 mm |
listMore Package Details