Title |
Information |
Product Number: |
UPD78F8058K8-9B4-AX |
Pkg. Name: | PWQN0056KC-A |
Pkg. Previous Code: | P56K8-50-9B4-5 |
JEITA Standard: | P-HWQFN56-8x8-0.50 |
Pkg. Code: |
pkg_3443 |
Lead Count: |
56 |
Length: |
8 mm |
Width: |
8 mm |
Pb (Lead) Free: |
Yes |
listMore Package Details