UPD78F8068K8-6B4-AX Packaging Info
Obsolete
Title |
Information |
Product Number: |
UPD78F8068K8-6B4-AX |
Pkg. Name: | PWQN0064KC-A |
Pkg. Previous Code: | P64K8-50-6B4-4 |
JEITA Standard: | P-HWQFN64-9x9-0.50 |
Pkg. Code: |
pkg_3446 |
Lead Count: |
64 |
Length: |
9 mm |
Width: |
9 mm |
listMore Package Details