R5F64601JFP Packaging Info

Obsolete

Title Information
Product Number: R5F64601JFP
Pkg. Code: PLQP0080KB-A
Lead Count: 80
Length: 12 mm
Width: 12 mm
Pb (Lead) Free: No
Title Information

More Package Details