Title Information
Product Number: HD64F2638UF20V
Pkg. Name:PRQP0128KB-A
Pkg. Previous Code:FP-128BV
JEITA Standard:P-FQFP128-14x20-0.50
Pkg. Code: pkg_779
Lead Count: 128
Length: 20 mm
Width: 14 mm
Title Information

More Package Details