R5S77631AY266BGV Packaging Info

Obsolete

Title Information
Product Number: R5S77631AY266BGV
Pkg. Code: PRBG0449GA-A
Lead Count: 449
Length: 21 mm
Width: 21 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details