R5S77632AY266BGV Packaging Info

Obsolete

Title Information
Product Number: R5S77632AY266BGV
Pkg. Code: PRBG0449GA-A
Lead Count: 449
Length: 21 mm
Width: 21 mm
Pb (Lead) Free: Yes
Title Information

More Package Details