R4F2113NBG Packaging Info
Active
Title |
Information |
Product Number: |
R4F2113NBG |
Pkg. Name: | PLBG0176GA-A |
Pkg. Previous Code: | BP-176V |
JEITA Standard: | P-LFBGA176-13x13-0.80 |
Pkg. Code: |
pkg_715 |
Lead Count: |
176 |
Length: |
13 mm |
Width: |
13 mm |
listMore Package Details