R4F2113NFT Packaging Info
Active
Title |
Information |
Product Number: |
R4F2113NFT |
Pkg. Name: | PTQP0144LC-A |
Pkg. Previous Code: | TFP-144V |
JEITA Standard: | P-TFQFP144-16x16-0.40 |
Pkg. Code: |
pkg_734 |
Lead Count: |
144 |
Length: |
16 mm |
Width: |
16 mm |
listMore Package Details