Title Information
Product Number: HD6433661XXXFY
Pkg. Name:PLQP0048KC-A
Pkg. Previous Code:FP-48B
JEITA Standard:P-LFQFP48-7x7-0.50
Pkg. Code: pkg_101
Lead Count: 48
Length: 7 mm
Width: 7 mm
Title Information

More Package Details