Title Information
Product Number: HD6433662BXXXP
Pkg. Name:PRDP0042BB-A
Pkg. Previous Code:DP-42S
JEITA Standard:P-SDIP42-14x37.3-1.78
Pkg. Code: pkg_19
Lead Count: 42
Length: 37.3 mm
Width: 14 mm
Title Information

More Package Details