Title Information
Product Number: HD6433664XXXFX
Pkg. Name:PLQP0048JA-A
Pkg. Previous Code:FP-48F
JEITA Standard:P-LQFP48-10x10-0.65
Pkg. Code: pkg_103
Lead Count: 48
Length: 10 mm
Width: 10 mm
Title Information

More Package Details