M306V0EEFP Packaging Info

Obsolete

Title Information
Product Number: M306V0EEFP
Pkg. Code: PRQP0100JB-A
Lead Count: 100
Length: 20 mm
Width: 14 mm
Pb (Lead) Free: No
Title Information

More Package Details